Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7124-16
ORDERNO
Article-number
A7124-16
BALL
Ball-Ø
25.4 mm
SER
Series
2
FH
Finish housing
steel
FB
Finish balls
stainless steel
LC
Load capacity
135 kg
A
44.5 mm
B
10.3 mm
C
5.6 mm
E
31.3 mm
F
4.7 mm
G
44.5 mm
H
4x5.6 mm
J
57.2 mm
S
36.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices